
Research-based interface shear design for concrete-to-concrete connections

The American Concrete Institute (ACI) standard titled Building Code Requirements for Structural Concrete (ACI 318) provisions for “shear friction” consider an interface between two concrete surfaces over which shear acts. The design premise is that developing the yield strength of a reinforcing bar on each side of the interface will clamp the two concrete surfaces together, thereby resisting the applied shear acting on the interface. In reality, yielding the bars on one or both sides of the interface, such as assumed when using the ACI 318 shear friction method, is difficult to achieve. However, a shear friction design alternative not predicated on bar development is now possible.
Hilti has utilized Palieraki et al. (1) research that considers a calculated resistance between two concrete surfaces over which shear acts and is not predicated on bar development. Instead, the shear friction resistance at the interface between concrete surfaces and resistance due to dowel action on the reinforcing bars are calculated to give an overall shear resistance. This resistance is checked against the applied shear acting on the interface. The advantage of this method is that a shallower bar embedment not predicated on development (i.e., bar yielding) on each side of the interface can be obtained while still providing a design solution for resisting the applied shear. This design concept will be referred to as the “Hilti Method.”




Summary
Shear friction design predicated on a reinforcing bar yielding on both sides of a concrete interface is difficult to achieve. The Hilti Method is a shear friction design alternative for post-installed reinforcing bars that are not predicated on bar yielding. Instead, a design strength that considers the resistance due to friction at the concrete interface and the resistance due to dowel action on the reinforcing bar(s) is calculated and checked against a factored shear load. The advantage of this method is that a shallower bar embedment not predicated on bar yielding can be obtained while still providing a design solution for resisting the applied shear acting over the concrete interface.
You can learn more about Post-Installed Reinforcing Bar design by referencing the following:
Additional Resources
Design Guides
Hilti Post-installed Reinforcing Bar Design Guide
Hilti Post-installed Reinforcing in Fire Conditions Design Guide
Design Software
PROFIS Engineering
Hilti Post-Installed Rebar White Papers
* Post-installed Reinforcing Bar Design Options: An Overview
* Shear Friction Design using the Hilti Method for Post-installed Rebar Design
* Design for Yield using Anchoring-to-Concrete Provisions for Post-installed Reinforcing Bar Design
* Extension Design using ACI 318-19 Provisions for Post-installed Reinforcing Bar
* Structural Joint Design using ACI 318-19 Provisions for Post-installed Reinforcing Bar
* Shear Friction using ACI 318-19 Anchoring-to-Concrete Provisions for Post-installed Reinforcing Bar Design
* Shear Friction using ACI 318-19 Provisions for Post-installed Reinforcing Bar Design
* Designing Rebar in Fire-rated Concrete-to-concrete Connections: Frequently Asked Questions
* Designing Post-installed Rebar for Fire Conditions using PROFIS Engineering Whitepaper
(1) Palieraki, V., Vintzileou, E., Trezos, K. (2014). “Shear Transfer Along Interfaces: Constitutive Laws,” Proceedings of the 2nd European Conference on Earthquake Engineering and Seismology, Istanbul, Turkey (electronic source).