Skip to main content
Cart
Posted by Isabel Monteiro3 months ago

Understanding Documentation for Sustainable Building Design

EPD,LEED v4.1,Sustainable materials,Green building

1.1K

‘Green building’ definition

A green building is defined as a structure that is planned and constructed with the main and guiding purpose of sustainability. This concept is meant to be relevant throughout the entire lifecycle of a building, starting with the planning phase and continuing through construction, operation, maintenance and decomposition. The key focus is on the efficient use of resources, particularly in the areas of energy, water and materials. A green building should also reduce, negative consequences on the health and environment. Last but not least, the quality of life for people who live or work in such a building has to be considered.
 
Green building certifications and the advantages
Many owners, developers and architects are seeking to achieve specific green building certifications. These not only allow you to compare assets, but they also enable you to identify improvement potentials and classify buildings in respect to standards, comfort and exclusivity levels. A green building certification increases the value, recognition and quality of a building. It also helps to establish a profitability ranking and influences investment decisions.

The LEED (Leadership in Energy and Environmental Design) green building certification is the most established scheme globally. It was developed by the U.S. Green Building Council. LEED is an evaluation system of sustainable construction and consists of different quality steps (silver, gold, platinum). Behind these steps there is a clear structure of criteria to be followed and evaluated.

Other well‑known schemes include Envision for sustainable infrastructure, WELL for health‑focused buildings, and the Living Building Challenge for regenerative design.

Different green building sustainability assessment and certification schemes LEED, Envision, Well and LBC)

LEED 4.1 certification

Can products be certified under LEED? No. LEED applies to green building projects, so only the complete building project can earn LEED credits and be certified. Individual products can contribute to points under the certification system.

For LEED certification, a project can achieve a maximum of 110 points. The total points earned determine the certification level: Certified (40–49 points), Silver (50–59 points), Gold (60–79 points), and Platinum (80 points and above). These points are distributed across multiple credit categories, which include both prerequisite (mandatory) requirements and optional credits.


Hilti’s product portfolio and accompanying technical documentation enable project teams to demonstrate compliance with multiple LEED v4.1 credit requirements. All product‑specific EPDs, HPDs, VOC emission reports, and compliance declarations are maintained and readily accessible on the Hilti website, ensuring that project teams can obtain verified manufacturer data directly at the source.

Across the relevant credit categories, Hilti solutions can support the achievement of up to six LEED points, primarily through contributions to Materials and Resources (MR) and Indoor Environmental Quality (IEQ) credits.


How Materials Contribute to LEED v4.1 Credits

Materials play a critical role in enabling project teams to meet credit requirements. LEED v4.1 places strong emphasis on material transparency, life-cycle impacts, and indoor environmental quality, which must be demonstrated through specific types of documentation.

Understanding these documents and when they are required is essential for architects and specifiers aiming to design buildings that meet LEED performance criteria.


1. Environmental Product Declarations (EPDs)

EPDs are third‑party‑verified documents that provide transparent, consistent information on the environmental impacts of a product based on a Life Cycle Assessment (LCA). They follow internationally recognized standards such as ISO 14025, ISO 21930, and EN 15804. EPDs allow for comparison between material options based on environmental performance and support reduction of embodied carbon early in design.

Where EPDs are used in LEED v4.1:

  • MR Credit: Building Product Disclosure and Optimization – Environmental Product Declarations (Option 1) - Projects must use 20 different products from at least five manufacturers that have qualifying EPDs. Product-specific Type III EPDs carry the highest value and are preferred by design teams.

2. Health Product Declarations (HPDs)

HPDs disclose a product’s chemical ingredients and associated health hazards following the HPD Open Standard. They are commonly used to assess material health and support transparency requirements. HPDs support healthier material selection by revealing product chemistry and help reduce exposure to chemicals of concern within indoor environments.

Where HPDs contribute to LEED v4.1:

  • MR Credit: Material Ingredients (Option 1 – Material Ingredient Reporting) Projects need multiple products from multiple manufacturers providing ingredient disclosure.

3. Cradle to Cradle Certified (C2C Certified)

Cradle to Cradle is a multi-attribute sustainability certification that evaluates materials on characteristics including material health, product circularity, clean air and climate protection, and social fairness. C2C indicates alignment with circular-economy principles and supports projects aiming for leadership performance in material health.

Where C2C contributes to LEED v4.1:

  • Recognized in MR Credit: Material Ingredients (Option 1 and Option 2) Higher certification levels (Silver, Gold, Platinum) can support optimization points.

4. Low-Emitting Materials Documentation (VOC Emissions & VOC Content)

Ensuring good indoor air quality begins with specifying materials that meet rigorous emissions criteria. LEED v4.1 evaluates this under IEQ Credit: Low‑Emitting Materials. Points are awarded when enough materials within each category (e.g., flooring, coatings, ceilings) are compliant across the installed area or cost.

Accepted documentation includes:

  • VOC emissions certificates based on CDPH Standard Method (v1.2 or latest) - Often provided via GREENGUARD Gold or SCS Indoor Advantage Gold.
  • VOC content documentation aligned with SCAQMD Rule 1113/1168 for wet-applied products.

Why Early Coordination on Material Documentation Matters

Material credits in LEED v4.1 rely on project wide compliance; no single product can earn a point in isolation. Successful credit achievement depends on coordinated material selection, accurate documentation, and a defined strategy established early in design. Early decisions around material transparency, emissions documentation, and specification pathways have an outsized impact on whether a project can ultimately meet credit thresholds. By setting expectations at the start of the design process, teams can significantly influence the building’s overall environmental footprint and avoid downstream rework.


For architects, specifiers, and sustainability consultants, early coordination requires:

  • Integrating EPD, HPD, and VOC requirements directly into Division 01 sustainability sections and relevant technical sections.
  • Verifying document validity, product scope, and certification details during specification development.
  • Ensuring contractors know how to track quantities (area or cost) for low‑emitting materials calculations.
  • Confirming that documentation aligns with the project’s chosen LEED version.


LEED credits are ultimately team achievements, but selecting materials with the appropriate transparency and emissions documentation is a key design responsibility that directly shapes the project’s certification potential.


No comments yet

Be the first to comment on this article!