Features & Applications

Cordl. Cable cutter NCT IS 045-A22 #2258158
Features
  • Highest cutting performance up to ACSR 557 MCM (Eagle) and 5/8" guy wire
  • Highest cutting performance up to 45 mm outer diameter for ACSR and 15.9 mm for guy wire
  • Long-lasting aluminum conductor steel-reinforced (ACSR) cutting blades
  • Guillotine-style cutting in closed head
  • Built for access and maneuverability – this battery-powered cable cutter is compact, light and has a 350-degree rotating head
Applications
  • Cutting overhead ACSR conductors up to 1590 MCM (Falcon)
  • Cutting guy-wire up to 5/8" (HS) and 1/2" (EHS)
  • Cutting overhead ACSR conductors with outer diameters of up to 45 mm
  • Cutting guy-wire with outer diameters of up to 15.9 mm (HS) and 13 mm (EHS)