- Home
- Solutions
- Business Optimization
- Equipment Management
- Hilti Cordless Tools
NURON
Hilti Cordless Tools
Take your jobsite productivity to the next level with the unmatched performance and safety of the Nuron cordless platform
From breaking and cutting to drilling and fastening, Hilti cordless power tools help get the job done. With the Nuron cordless platform, you can execute your corded and gas-powered applications on a single cordless platform.
On Nuron, lithium-ion batteries help enable data-driven services and we've increased the number of tools that feature our cutting-edge safety solutions.
One platform for all your jobs
Run tools and jobsites for virtually every application with fewer batteries
Simplify your workflow by running all your tools on one versatile cordless platform. With fewer batteries required, you no longer have to manage multiple power supplies. Our redesigned battery-tool interface delivers up to twice the power of equivalent 18V and 20V platforms, ensuring maximum efficiency and delivering more work-per-charge for longer run times.
Discover over 80 tools designed to elevate your productivity, with continuous innovations expanding the platform's capabilities.
Additions to the Nuron Cordless Platform
DD 150-U-22
Nuron battery-powered fully cordless hand-held or rig-based coring tool with built-in torque control.
Shop now
NBL 6-22
Nuron battery-powered cordless blower that provides powerful, emission-free jobsite cleanup.
Shop now
LS 15-22
Nuron battery-powered concrete liquid sprayer designed for outdoor water spraying silica dust and formwork release agents.
Shop now
PR 40-22
Nuron battery-powered single slope rotary laser level for long-distance leveling, aligning, sloping and squaring.
Shop now
DSH 600-22 ATC
Nuron battery-powered cut off saw for heavy-duty concrete, metal and masonry.
Shop now
DSH 700-22 ATC
Nuron battery-powered rear-handle cut-off saw for concrete, metal and masonry.
Shop now
Seamlessly connected tool crib
Keep your teams working with data-driven services to help boost productivity
Stay ahead of the curve with a connected tool crib tailored to you to keep your teams operating at peak efficiency. See how intelligent batteries and cloud-connected services can optimize your workflow:
- Find tools faster by seeing where they were last charged
- Avoid downtime with alerts when batteries need replacing
- Reduce tool spending by helping identify idle or hoarded equipment
Nuron data also drives our digital equipment management solutions. Find out how you can streamline your processes and run more productive, profitable and sustainable jobsites.
Putting safety first
Cutting-edge safety solutions designed to help protect your teams
Safety on the jobsite is paramount, which is why the Nuron platform integrates cutting-edge safety features to help safeguard your teams and reduce risk:
- ATC (Active Torque Control) to help reduce the risk of tool kickback
- DRS (Dust Removal Systems) to help reduce exposure to construction dust – including virtually-dust free concrete cutting, drilling and breaking
- AVR (Active Vibration Reduction) to help minimize exposure to hand–arm vibration
- Tethering options to help lower the danger of falling objects when working at heights
Nuron for the construction trades
BUILDING CONSTRUCTION
Simplify concrete placement
Tackle the toughest concrete pours with Hilti’s new cordless concrete vibrators. Working at a rate of 12,000 vibrations per minute, our high cycle, motor-in-head design allows for better ergonomics, easy mobility on the jobsite, and a battery-life that lasts.
Shop Nuron cordless concrete vibratorsINTERIOR FINISHING
Smarter fastening
Help speed up your track fastening with battery powered nailers on the Nuron platform. With tailored power adjustment, the BX 4-22 can help enhance fastening to concrete and steel and accomodates nails up to 1 5/8" in length.
Shop Nuron battery powered nailersMECHANICAL, ELECTRICAL, PLUMBING
More accurate alignment
With best-in-class line visibility, see lines at longer distances and help reduce errors and speed up alignment. With Nuron batteries, experience 15+ hours of runtime. And, with the improved fine tune adjustment, layout angles up to 30 degrees.
Shop Nuron multi-line lasersSTEEL AND METAL
Set anchors faster
Set your anchor faster and cut mortar waste by up to 20% to inject an adhesive anchor like HIT-HY 200 V3 thanks to more accurate dosing when you use our HDE 500-22 mortar dispenser. Then, simply place a HIT-Z anchor rod, which can be installed without hole cleaning.
Shop Nuron cordless HDE 500-22 dispenser
SYSTEM25
System advantage
Pair Nuron tools with Hilti inserts for added productivity
Our high performing tools are developed along side cutting edge inserts to help maximize productivity on the jobsite.
By pairing the right insert with your tool, you can see improvements in the speed of application, lifetime use and battery reach.
Now for a limited time, save $60 off when you order $300 or more of Hilti tool inserts using promo code SYSTEM25 at checkout.