- Home
- Solutions
- Work Packages
- Drywall Solutions

Drywall Solutions
Help maximize your productivity and labor hours with Hilti's drywall solutions
Looking for a trusted partner to help you deliver safer, faster, and more reliable drywall work? Hilti supports contractors every step of the way with jobsite-tested layout, track attachment, and firestop solutions—backed by on-site support and expert guidance.
Powered by our Nuron 22V platform, Hilti’s drywall solutions—from precision lasers like the PM 50MG-22 and PR 40G-22 to fastening tools like the BX 4-22 cordless nailer—deliver high performance, longer runtime, and smarter features to help your crews work more productively, sustainably, and confidently on every project.

Smarter fastening
Up to 1,000 fastening points per hour
Backed by over 70 years of fastening expertise, Hilti’s latest innovations help you work faster, safer, and with greater confidence. Speed up track fastening with the BX 4-22 and DX 6—two high-performance nailing options for drywall applications. The Nuron battery-powered BX 4-22 delivers up to 10% more fastening power with less kickback for safer, easier operation. The angled magazine improves access and versatility, while smart features like a 2-step nail refill indicator and cloud-connected services help keep productivity high.
The fully automatic powder-actuated DX 6 offers automatic piston return and cartridge advancement, allowing you to work up to 5x faster than traditional methods. With on-tool power adjustment and maintenance display, it’s ideal for fastening to concrete or steel with precision and consistency—built on decades of Hilti know-how you can trust.


Better Visibility and Faster layout
Up to 25% faster alignment
Whether your challenge is tight timelines, long distances, complex layouts, or a digital project setup—Hilti has the right laser measuring tools to match your needs. The PR 40G-22 rotary laser provides one-person operation up to 300m with automatic leveling, slope, squaring, and vertical alignment—perfect for suspended ceilings, partition walls, and pipe runs.
When precision at shorter distances is key, the PM 50MG-22 multi-line laser level offers strong laser visibility of up to 200 ft. with receiver, quick alignment, and extended run time—ideal for interior layouts and detailed installations. Both solutions run on the Nuron all-on-one 22V battery platform, helping streamline your tool crib while delivering precision and durability on the jobsite.


Faster, simpler firestopping
Preformed, code-ready protection
Help save valuable time, labor, and resources by streamlining and simplifying your firestop installation with total preformed firestop solutions for top-of-wall and bottom-of-wall applications with our CFS-TTS (MD) Top Track Seal and the new CFS-BTS Bottom Track Seal.
Our preformed firestop solutions help protect against fire, smoke, and sound from bottom track and drywall to flat concrete slabs and metal deck without changing your track layout or framing process.


FASTER BOARD HANGING
Up to 20% faster board installation with Hilti's collated screw system
Tackle drywall work with products designed to keep you moving—whether you’re working overhead or at eye level. For overhead applications, the EXO-S wearable exoskeleton helps reduce shoulder and neck strain, making tasks like ceiling track fastening or board hanging safer and more sustainable—supporting both productivity and worker wellbeing.
For repetitive interior finishing tasks like fastening drywall boards to metal or wood, or framing with metal or wood studs, pair the lightweight SD 5000-22 cordless drywall screwdriver with a collated screw magazine (SD-M 1 or SD-M 2) to fasten more boards per day with less fatigue.

Enhance Jobsite Operations

Jobsite collaboration in real-time with Fieldwire
Leading the industry with its intuitive, user-friendly design, Fieldwire jobsite management software allows users to access and share information easier, plan and manage work more seamlessly, and track and report progress in real-time – all while prioritizing the needs of the field.
Try Fieldwire at no cost
More transparency on your tools and assets with ON!Track
Our resource management solution provides real-time tracking and automated alerts and reporting for maintenance needs.
Help solve problems related to asset and workforce management, including managing assets, consumables, service and repair needs, and safety certifications – anywhere, anytime, on any device.
Request an ON!Track Consultation