Kwik Bolt 3 Wedge anchor SS316
High-performance wedge anchor with everyday approvals for uncracked concrete (316 stainless steel)
- Material, corrosion: Stainless Steel, 316
- Head configuration: Externally threaded
- Approvals / Test reports: ICC-ES report (concrete), LABC, Nuclear (NQA-1)
Customers also searched for wedge anchor, stainless steel wedge anchor, expansion anchor or KB3.
Choose options
Anchor size - D
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 3 in
- 3-3/4 in
- 4-1/2 in
- 4-3/4 in
- 5-1/2 in
- 6 in
- 10 in
Pack size
- 1 pc
$5,294.00 / 1 Each - 10 pc
$1,794.01 / 1 BoxBest price - 15 pc
- 20 pc
- 25 pc
- 50 pc
Quantity
Box
Total Pieces
10
Discounted net
$1,794.01
$1,794.01 / 1 Box
Technical Data
Material, corrosion
Stainless Steel, 316
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete), LABC, Nuclear (NQA-1)
Base materials
Concrete (lightweight), Concrete (uncracked), Masonry (grout-filled CMU)
Type of fixing
Pre-fastening, Through-fastening
Installation tools
TE 6-22 Cordless rotary hammer, SIW 4AT-22 ½” Cordless impact wrench
PROFIS Software
Yes
Documents
Features & Applications
Features
- Approved by ICC-ES for concrete
- Rounded end for easy installation
- Dog point impact section to prevent thread damage during installation
- Testing according to AC193 results in smallest edge distance and spacing for all wedge anchors in class
- Also available in carbon steel, hot-dip galvanized and 304 SS
Applications
- Fastening structural steel
- Attaching exterior hand rails and signs
- Fastening curtain wall and masonry facade
- Fastening exterior seating and bleachers
- Glazing
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.







