IDP Insulation fastener
New product StandardItem #r217
Economical plastic insulation anchor for fastening hard insulating materials to concrete and masonry
- Base materials: Masonry (solid), Masonry (hollow), Concrete (tough)
- Working principle: Impact anchor
- Drill bit diameter: 5/16 in
Share
Features
- Quick and easy impact installation
- Insulating material thickness: up to 150 mm
- Depth of embedment: 25 mm
Applications
- Fastening hard, self-supporting, insulating materials such as expanded polystyrene