Dust bag VC 150-6 Gen 1 (5) fleece
New productItem #2121560
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
- Accessory type: Fleece bags
- For use with: VC 150-6 G01
- Bag type: Dry
Share
Features
- Allows virtually dustless emptying
- Helps to prolong the lifetime of the filter in the vacuum cleaner
Applications
- Fleece dust bags, recommended for wood applications
- Not recommended for concrete applications – for concrete use plastic dust bags
- Suitable for dry applications only
- Handling tip: Remove carefully from container and lift with two hands to avoid ripping