Continuous bag VC-CB 150-X
New productItem #2411718
Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
- Container capacity: 25 l
- Dust capacity: 71 lb.
- Application: Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
Share
Features
- Increased productivity – integrated bag cut-off and zip tie bag seal enables much faster bag changes for less downtime
- Easy dust disposal – continuous bag system allows you to check and change bags without removing the vacuum top, reducing harmful dust exposure
- Mobile and robust design – large wheels and push-bar give you increased durability and flexibility in tough jobsite conditions
- Efficient bag usage – only use as much continuous bag as you need, reducing overall cost and material waste
- Dust class compatible – matching dust class certification when combined with your Hilti VC 20/40 L-Class, M-Class, or H-Class vacuums
Applications
- Dust extraction storage from grinding, cutting, slitting, drilling and dry coring tools
- Compatible upgrade for your VC 20/40/150-X dust extractor

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- After 2 years repair costs are capped
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- High-performing tools and latest technology help to increase jobsite productivity.