VC 140-2-22 Cordless dust extractor
New productItem #r13648987
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 2 gallon tank (Nuron battery)
- Max. Vacuum: 2.47 psi
- Container capacity: 8 l
- Dust capacity: 15 lb.
Share
Features & Applications
Features & Applications
Features
- Uncompromised cordless performance – Nuron batteries power the high suction needed for reducing dust exposure during most tasks, including drilling with hollow drill bits
- Built for mobility – compact footprint, large handles and a weight of just 13 lbs make this Hilti’s most agile cordless vacuum to date
- Automatic filter cleaning – helps to keep suction high and consistent without interrupting your work (can be switched off for quieter operation)
- Optional backpack straps available – cordless backpack vacuums offer more comfort and agility, while keeping both hands free
- Optional auto-start available – enables on/off via Bluetooth® remote control
Applications
- Dust extraction from grinding, cutting, drilling and dry-coring tools
- Wet and dry vacuum cleaning of construction dust, wood chippings and other jobsite waste
- OSHA 1926.1153 Table 1 compliant dust collection – 140 CFM suction level and HEPA filters (optional) to meet most OSHA silica dust standards
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.