VC 4LX-22 T8 Cordless L-Class dust extractor
New productItem #r21372198
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l (2 gallon) tank (Nuron battery)
- Air Flow at Hose End: 63.57 l/s
- Max. Vacuum: 2.47 psi
- Container capacity: 8 l
Share
Customers also searched for Battery Vacuum, Cordless Vacuum, Vacuum or Dust Extractor
Features
- Powerful yet compact - pair our most powerful cordless vacuum with your power tools to help reduce dust for increased safety, and clean up your jobsites more efficiently
- Built for flexibility – with a compact footprint our vacuum can be used with optional backpack straps for increased mobility
- Modular design – simply detach your VC 4LX-22 vacuum top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips, and concrete debris from drilling/ breaking
- Optional large container with wheels and push bar enables concrete grinding, wet extraction, dry diamond drilling, sanding, and light grinding/cutting/slitting
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns

Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- After 2 years repair costs are capped

Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Individual labels and online visibility provide tool fleet transparency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.