TE DRS-C Dust removal system
New productItem #r9020844
Dust removal system for SDS Plus
- For use with: TE 2, TE 2-S, TE 30, TE 30-A36 G02, TE 30-AVR G02, TE 3-C, TE 3-CL, TE 3-M, TE 3-ML, TE 4-A22, TE 6-A22 G04, TE 6-A36 G04, TE 7, TE 7-C
- Weight: 0.99 lb.
- Maximum drilling depth: 4.13 in
Share
Features
- Virtually dust-free drilling and chiseling with SDS Plus rotary hammers
- Interchangeable hoods in varying lengths to best suit the drill bit or chisel you're using
Applications
- Virtually dustless drilling with drill bits of 5-28 mm diameter and 100 - 200 mm working length
- Virtually dustless drilling with drill bits of 3/16” to 1” diameter and 4 to 7-7/8" in length
- Virtually dustless chiseling with chisels 180 - 250 mm in length
- Virtually dustless chiseling with chisels 7-1/16" to 9-13/16" in length