PC 2-22 Cordless pressure cleaner
Cordl. handh. pressure cleaner PC 2-22 #2395331
PC 2-22 Cordless pressure cleaner
New productItem #r21154330
Portable pressure cleaner with 40 bar (580 PSI) of working pressure, for light cleanups around construction sites (Nuron battery platform)
- Accessory type: N/A
- Water pressure: 580 psi
- Max. Water pressure: 870 psi
Customers also searched for Nuron pressure washer, cordless pressure washer, pressure cleaner, coring cleaning or pressure washer
- Quick cleanups – simply choose your water source and the tool self-primes to begin spraying, no pressurized water or external power sources needed
- 4-in 1 adjustable nozzle – turbo wash with concentrated pressure or spray up to 60 degrees wide for larger areas
- Compact and portable – lightweight design and detachable pressure washer lance allows for easier transport and storage
- Ergonomic design – convenient handle and easy-pull trigger designed for comfortable handling even during extended use
- On the Nuron battery platform – cordless pressure cleaning without compromise thanks to longer-lasting batteries, and a range of services to keep you productive, today and tomorrow
- Pressure cleaning chalk, wet mud, fresh slurry, and small equipment
- Light jobsite cleanups

- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge

We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.