Hanger MFT-H 40 RL8,5
New productItem #2301594
Hanger for concealed fastening of façade cladding using self-tapping screws
- Height: 63.5 mm
- Length: 40 mm
- Material composition: Aluminum EN AW-6063 T66
Share
Features
- Faster, simpler cladding installation – improved hanger design for hassle-free panel installation
- Single panel removal – these redesigned hangers are not only easier to install, but also allow you to remove single cladding panels (when fastened with fixing pins)
- All-weather installation – unlike adhesives, you can work with this system in virtually all weather conditions
- Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
- Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation
Applications
- Concealed fastening of façade cladding using self-tapping screws