Exclusive PricesUnlock Your Personalized PricingLog In Now

Separate washer for MFT-FOX H

  • Height: 25.3 mm
  • Length: 19.6 mm
  • Material composition: Aluminium

Choose options

Material composition
  • Aluminium
Hole diameter - D
  • 0.2 in
  • 0.43 in
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please Log in or register to see your company prices. Prices vary for Hawaii, Alaska and US Territories.

Discounted net
From $47.25

Technical Data

MFT-FOX H washer
Height
25.3 mm
Length
19.6 mm
Material composition
Aluminium

Features & Applications

Features

  • Serrated washer guarantees a safe load transfer into the bracket without setting effects
  • Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
  • Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation

Applications

  • Washer for mounting FOX-H brackets

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.