MFT-FOX HI Bracket
New productItem #r1790479
Horizontal aluminum bracket with thermal pad
- Material composition: EN AW-6063 T66
- Insulation material: Polypropylene
- Thickness Insulation Material: 0.2 in
Share
Customers also searched for Cladding or Rainscreen Bracket
Features
- Pre-assembled A4 screw for easy fastening of support profile
- Pre-assembled insulator
- Up to 40 mm adjustability of the support profile
- Grooved washer for precise vertical alignment
- 11 mm hole for use of anchors on concrete and masonry
Applications
- Suitable for all facade cladding
- Single-layer system with horizontally mounted support profiles
- Dual-layer system with horizontally and vertically mounted substructure profiles