MFT-FOX HT M Bracket
New productItem #r3202534
Horizontal fiberglass bracket - Medium
- Material composition: Polyamide, EN AW-6063 T66
- Width: 62 mm
- Height: 80 mm
Share
Customers also searched for Cladding or Rainscreen Bracket
Features
- Thermal bridge-free solution
- Glass-fiber reinforced plastic and aluminium compound for low thermal conductivity and high load performance
- Labor saving - Pre-assembled A4 screw for easy fastening of support profiles
- Up to 40 mm adjustability of the support profile
- Multiple fastening options – can be installed using suitable anchors, screws or direct fastening (DX)
Applications
- Suitable for low-energy buildings
- Suitable for low-energy buildings, Passivhaus and Minergie standard
- One-layer system with horizontally mounted support profiles
- Two-layer system with horizontally and vertically mounted substructure profiles