MFT-FOX VT L Bracket
New productItem #r3202537
Vertical fiberglass bracket - Large
- Material composition: Polyamide, EN AW-6063 T66
- Width: 62 mm
- Height: 150 mm
Share
Customers also searched for Cladding or Rainscreen Bracket
Features
- Thermal bridge-free solution
- Glass-fiber reinforced plastic and aluminium compound for low thermal conductivity and high load performance
- Easier installation – helping hand and clear markings to simplify bracket fastening and rail alignment
- Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation
- Hole diameter 6.5 mm for DX fastening and screws for concrete, steel and wood
Applications
- Suitable for low-energy buildings, Passivhaus and Minergie standard
- Suitable for low-energy buildings