MFT-T Rail (black anodized)
New productItem #r14046520
T-shaped black anodized aluminum rail for assembling vertical and horizontal façade panel substructures
- Length: 118.1 in
- Material composition: 6063-T6 Aluminum
- Surface finish: n/a
Share
Customers also searched for cladding or rainscreen
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@acbe15a5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@573e80c8, unit=null, value=Smooth surface for adhesive-bonded façade panels}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7acaac, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f317dda3, unit=null, value=Simplified installation}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@235a900c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9111e1f7, unit=null, value=T-shaped rail for vertical and horizontal substructures}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}