MFT-PJV joint profile
New productItem #r5279
Profile for closing panel joints
- Width: 62 mm
- Length: 2500 mm
- Material composition: Aluminium
Share
Features
- Easing the installation by centering and guiding the panel joint along the profile
- Closing the panel gap to avoid humidity damage
- Can be used in horizontal and vertical application
- Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
- Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation
Applications
- Joint profile to cover the joint between two vertical panels