MFT-Z Rail
New productItem #r5340
Z-Shaped rail for two-layer horizontal-vertical system
- Length: 6000 mm
- Material composition: EN AW-6063 T66
- Surface finish: flat
Share
Features
- Labor saving – optimized design help to lower your total cost of installation
- Engineering support available – contact your local Hilti team for project-specific advice on optimizing the ventilated façade substructure
- Total system solution – from Hilti you get optimized tools, consumables and services for every step of ventilated façade installation
Applications
- Z support rail for the second layer of the substructure to build the ventilation space
- Support rail in the middle of the facade panel
- Support rail for two-layer horizontal-vertical system