MFT-PJH Joint profile horizontal
New productItem #r5368
Joint profile to cover the joint between two horizontal panels
- Width: 43 mm
- Length: 2500 mm
- Material composition: Aluminium
Share
Features
- Covering thermal expansion gaps
- Closing the panel joint to avoid humidity damage
Applications
- Joint profile to cover the joint between two horizontal panels