MFT-SP 38 stone profile
New productItem #r7248121
Profiles for mounting slotted stone panels
- Length: 6 m
- Material composition: EN AW-6063 T66
- Material thickness: 2.0 mm
Share
Features
- Complete system including top, middle, bottom and joint profile covering all applications in the project
- Profile geometry and grooved surface allow easy installation and perfect panel fit
Applications
- Second-layer horizontal profiles for fastening slotted stone panels in ventilated facade systems
- Suitable for panels with a thickness of 2-3 cm
- Suitable for panels with a weight of up to 120 kg/m²