Nose piece SDT 9-NP B black
New productItem #2221454
High-performance stand-up handle for use with collated decking screws for sidelap and frame fastening
- For use with: SDT 9
- Screw length - min: 0.75 in
- Screw length - max: 1.57 in
Share
Features
- Higher-speed, higher-productivity method for driving decking screws using a compatible cordless screwdriver
- More comfortable, upright working position – less downtime due to operator fatigue
- Collated screw strips designed to provide trouble-free operation with reduced jamming
- Long, slender nosepiece – for easier access to deep and narrow profiles
- Height can be adjusted (80-130 cm)
Applications
- Fastening overlapping metal sheets on insulated roofs
- Fastening metal sheets to bar joists in insulated roofs
- Fastening metal sheets to thin and thick metal beam substructures in insulated roofs
- Fastening edge reinforcement elements to metal sheets on insulated roofs

Fleet Management
We manage your tools so you can manage your business.