HBC-C Standard T-bolt
New productItem #r9192371
T-bolts for tension and perpendicular shear loads (2D loads)
- Compatible Anchor Channel: HAC-40, HAC-50, HAC-60, HAC-70, HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70
- Channel profile: HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70, HAC-V-T Rebar XTS, HAC-V EDGE
- PROFIS Software: Yes
Share
Features
- Universal fit – the same T-bolts can be used in HAC-40 to HAC-70 anchor channels to help simplify logistics and reduce the scope for errors
- Dustless, low-noise fastening method
Applications
- For use with HAC-40 to HAC-70 anchor channels