HBC-C-N Notched T-bolt
New productItem #r9192452
Notched T-bolts for tension, perpendicular and parallel shear loads (3D loads)
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Compatible Anchor Channel: HAC-40, HAC-50, HAC-60, HAC-70
- Channel profile: HAC-V 35, HAC-V 40, HAC-V 50, HAC-V 60, HAC-V 70, HAC-V Rebar XTS, HAC-V EDGE
Share
Features
- Notched T-bolts for reliable load transfer in all three dimensions
- ICC-EC and ETA reports for longitudinal loads – providing transparent and reliable performance data
- Evaluated for use in earthquake-resistant structures – ICC report describes the conditions for safe seismic design
- High-productivity, high-speed installation solution – no drilling or welding needed
- Universal fit – the same T-bolts can be used in HAC-40 to HAC-70 anchor channels to help simplify logistics and reduce the scope for errors
Applications
- For use with HAC-40 to HAC-70 anchor channels