new
HAC-V Top-of-slab rebar channel
Cast-in anchor channels in standard sizes and lengths for top-of-slab applications
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Channel profile: HAC-V 40 EDGE Lite, HAC-V 35 EDGE Lite, HAC-V 50 EDGE
- PROFIS Software: Yes
Choose options
Channel profile
- HAC-V 40 EDGE Lite, HAC-V 35 EDGE Lite, HAC-V 50 EDGE
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $75.50
Technical Data
Material, corrosion
Carbon Steel, Hot-Dip Galvanized
Channel profile
HAC-V 40 EDGE Lite, HAC-V 35 EDGE Lite, HAC-V 50 EDGE
PROFIS Software
Yes
Documents
Features & Applications
Features
- Helps overcome many limits of concrete capacity or slab geometry
- Confinement of concrete edge allows for designs with higher load requirements
- Suitable for small edge distances and thin concrete slabs
- Available for various edge distances and preassembled for quicker installation
- Upgraded performance – tension resistance up to 20% higher than previous HAC anchor channels
Applications
- Installing curtain wall brackets in top-of-slab position with anchor channels
- Fastening to thin concrete slabs
- Fastening of balustrade base plates on top of thin concrete members
- Seismic-relevant applications and 3D loads
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.