HAC-V-T EDGE C Top-of-slab rebar channel for corners
Serrated cast-in anchor channels in custom sizes and lengths for top-of-slab installations catering to 3D loads
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Channel profile: HAC-V-T 50 EDGE C
- PROFIS Software: Yes
Choose options
Channel profile
- HAC-V-T 50 EDGE C
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $134.00
Technical Data
Material, corrosion
Carbon Steel, Hot-Dip Galvanized
Channel profile
HAC-V-T 50 EDGE C
PROFIS Software
Yes
Documents
Features & Applications
Features
- Increased design freedom – solution for designs, where standard HAC anchor channel reaches application limits
- Higher shear load resistance due to confinement of concrete edge
- Suitable for small edge distances and thin concrete slabs
- Available for different edge distances, already set for quicker installation
- Upgraded performance – tension resistance up to 20% higher than previous HAC anchor channels
Applications
- Installing curtain wall brackets on anchor channels in top-of-slab position, especially in building corners
- Fastening to thin concrete slabs
- Seismic-relevant applications and 3D loads
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00AM to 5:00 PM CST.