HAC Front-of-slab rebar channel
New productItem #r9192357
Cast-in anchor channels in standard sizes and lengths for front-of-slab applications
- Material, corrosion: Carbon Steel, Hot-Dip Galvanized
- Channel profile: HAC-50 XT, HAC-70 XT, HAC-70 XTS, HAC-50 XTS
- PROFIS Software: Yes
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1f5aceb6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9c1c6a41, unit=null, value=Safety-tested system of standard HAC anchor channels in combination with rebar}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@d992a507, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d85d3a12, unit=null, value=Efficient and intuitive to design with PROFIS Anchor Channel software – a powerful planning tool based on the ESR-3520 compliance evaluation as well as AC232 and ACI 318 requirements}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@30271f60, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@da7b22db, unit=null, value=Two separate corner channels cater to the needs of various building angles}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@edd1053e, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@131dd63f, unit=null, value=LDPE foam filler with grab tab – helps to keep concrete out of the channel and can be removed rapidly in one piece}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a19c6e17, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@89a358b6, unit=null, value=Front-of-slab applications for curtain wall façades}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@764ec7e0, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@bf4d180f, unit=null, value=Front-of-slab applications in composite slabs}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}