Kwik-X Dual Action Anchor
New productItem #r19756823
Dual Action Anchor System includes KH-EZ screw anchors and KHC adhesive capsules. For fastening in concrete with performance of adhesive anchors and installation speed and simplicity of screw anchors
- Base material temperature at installation - range: -18 - 104 °F
- Tested/approved for diamond drilling: Yes, with DD 30-W
- SAFEset: Yes
Share
Features
- Unmatched combination of load capacity, productivity and simplicity – new dual-action technology combining the performance of adhesive anchors with the installation speed and simplicity of screw anchors
- Easier to install – SafeSet method and pre-configured adhesive capsules reduce the number of steps in the installation process and eliminate the need for accessories like brushes, air pumps and dispensers
- Up to 4x faster installation than injectable mortars – significantly reduce labor costs due to faster, easier setting with an impact driver, and possibility of immediate loading
- Extensive technical data including ESR for concrete, seismic category A-F – maximum application coverage and design flexibility fully supported by the PROFIS Engineering software suite
Applications
- Fastening structural and non-structural steel baseplates to concrete
- Industrial fastenings – racking, machinery and other equipment
- The Kwik-X Dual Action anchor comprises the KHC adhesive capsule and the KH-EZ screw anchor for high-performance anchoring of steel to concrete