HIT-RE 10 Epoxy anchor
New product
Standard
Item #r7249716
Economical injectable epoxy mortar for anchoring in concrete
- Approvals / Test reports: DOT approval (contact Hilti)
- Seismic loading: No
- Fatigue loading: No
Share
Features & Applications
Features & Applications
Features
- The economical injection mortar solution that can replace virtually all grout fastenings
- Suitable for post-installed rebar and concrete anchoring applications in accordance with Hilti technical data
- Compatible with Hilti’s full range of accessories (e.g. cordless electric dispenser, steel brushes, piston plug)
- Available in 580 ml hard cartridge, suitable for use under severe on-site conditions
- Allows flexible installation due to the long working time
Applications
- Substitution of misplaced/missing rebar
- Connection of secondary post-installed rebar (e.g. staircases, upstands)
- Renovation/upgrading of post-installed rebar
- Rebar doweling
- Anchoring non-structural secondary steel elements (e.g. columns, beams)