Hose HIT-VL 11/1.0
New productItem #2042533
Extension hose to be used together with the HIT-SZ piston plug for injectable hybrid/epoxy mortal
- Plug Diameter: 12 - 35 mm
Share
Features
- The use of piston plug and extension hose help to ensure the mortar injected into the drilled hole is consistent and free of air voids
- Allows more accurate injection of estimated chemical volume, minimizing wastage
Applications
- Injecting Hilti HIT injectable mortal in a variety of conditions, including deep holes, overhead holes and underwater