X-SW 30 MX Soft washer
New productItem #r10163848
Soft washer for use with collated nails to attach waterproofing membrane to concrete or masonry
- Application: Water proofing
- For use with (tools): DX 460 MX, DX 5 MX, GX 120, GX 2, GX 3
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications
Share
Features
- Bearing surface engineered for better clamping of thin membranes
- Helps to prevent tearing or ripping of thin or soft membranes
- 30 mm soft washer – suitable for fastening fabric waterproofing membranes to concrete surfaces
- Soft washer conforms to uneven surfaces
Applications
- Attaching waterproofing membrane to concrete or masonry
- Attaching plastic sheeting to concrete or masonry
- Attaching thin membranes to concrete or masonry