Stepped drill bit TS-BT 5.3-65 S
New productItem #2346083
Stepped drill bits for predrilling accurate holes or removing coatings for S-BT threaded screw-in studs on steel
- Base materials: Metal
- Minimum thickness of base material (steel): 6 mm
- Length: 65 mm
Share
Features
- TS-BT step drill bit – simplifies the task of drilling pilot holes to the correct depth for screw-in threaded studs
- TS-BT HC step drill bit – efficiently removes steel coatings around the pre-drilled hole for S-BT high-current screw-in threaded studs
Applications
- Drilling pilot holes when fastening S-BT threaded studs for steel
- Removing coatings when fastening S-BT high-current threaded studs for steel