KCM-MD Kwik Cast combo bit
New productItem #r9655701
Two-in-one step bit and nut setter for installing cast-in-place metal deck inserts
- Anchor type: Accessories
- Head configuration: N/A
- Material composition: Metal, Plastic
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@fdeffbb7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d3801c87, unit=null, value=Combined step drill bit and nut setter – you can drill holes in metal deck for cast-in-place, internally threaded anchors and fasten them down with one tool}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@54776f86, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f93c6f9a, unit=null, value=Combo bit designed to maximize productivity in the installation of Hilti KCM-MD anchors}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@69b1cee5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@648011d, unit=null, value=Step bit manufactured from high-strength steel with Titanium Aluminum Nitride (TiAlN) coating to improve wear resistance}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@dd72893c, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ea8bdaa8, unit=null, value=Spiral groove provides a sharper cutting edge to improve cutting performance}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@79cdaf0b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@9575b3e9, unit=null, value=Installing cast-in-place anchors for threaded inserts}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}