HHDCA+ Concrete ceiling anchor
New product StandardItem #r16986328
Economical ceiling anchor with closed eyebolt for medium-duty ceiling wire hanger applications
- Head configuration: Closed eyebolt
- Environmental conditions: Indoor, dry conditions
- Approvals / Test reports: N/A
Share
Features
- One-piece metal hanger
- Easier to install – no torquing required: just hammer into hole and pull back using claw hammer to set quickly and easily
- Eye hole for wire attachment
- Shallow embedment in concrete
- These ceiling anchors are suitable for immediate load application after correct installation
Applications
- Hanging drop ceilings, lights, and other devices from a concrete slab