HDA-TF Undercut anchor
New product UltimateItem #r2346
Ultimate-performance through-set undercut anchor for dynamic loads (sherardized steel)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Head configuration: Externally threaded
- PROFIS Software: No
Share
Features
- Combines the advantages of a post-installed mechanical anchor, i.e. flexibility and immediate loading, with the performance of a cast-in-place headed stud
- Close spacing and small edge distances thanks to very low expansion forces
- Self-undercutting facilitates fast and reliable installation – no separate undercutting tool or handling needed
- The resulting keying effect helps to provide a secure hold in cracked concrete under dynamic loading
- Manufactured under the NQA-1 nuclear quality program
Applications
- Safety-relevant, heavy-duty fastenings for all dynamic loading in cracked or uncracked concrete, including applications in nuclear power plants
- Examples: supports for heavy pipes, safety barriers, industrial machines, crane rails, dorm structures, crash barriers, roof fixings, elevator tracks, bridge retrofitting etc.