X-PN B4 MX Plywood nails (collated)
New product PremiumItem #r19811392
Premium collated nails for fastening plywood to steel framing using the BX 4 cordless nailer
- Base materials: Steel
- Minimum thickness of base material (concrete): 2-3/8 in
- Environmental Conditions: Dry indoor
Share
Customers also searched for pins for plywood, fasteners for plywood, plywood pins or nails for plywood
Features
- With knurled shank, optimized for fastening plywood and OSB to cold-formed steel framing
- Unique knurling geometry designed for improved reliability and higher load performance
- Faster and more productive than traditional methods using screws
- One fastener length covers the most common shear wall applications involving 14-20 gauge cold-formed steel framing
Applications
- Fastening plywood sheets to metal frames
- Note: X-PN 37 B4 (#2361669) nails are only compatible with the M30L magazine (#2431981)
Technical Data
Documents
-
- Operating Instruction X-PN, Italian, Russian, Hebrew, Serbian, German, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Finnish, Malay, Spanish, Thai, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.7 MB ]