X-GHP MX Concrete nails (collated)
New product PremiumItem #r2822
Ultimate-performance collated nails for fastening to concrete and other base materials using the GX 120 gas nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for fasteners, steel, pins or concrete
Features
- Ultimate-performance nail for soft and some tough concrete
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Fastening to soft and some tough concrete
- Fastening to solid masonry
- Fastening to filled block