X-S THP/TH Drywall nails
New product UltimateItem #r4047
Ultimate-performance single drywall nail for fastening to steel using powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (steel): 1/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Customers also searched for drywall track pin, track nail, track pin or steel fastener
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@42480753, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@32aa3ec4, unit=null, value=Can be driven directly into steel without pre-drilling}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@cba49dc6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@b7111b3, unit=null, value=Powder actuated solution for greater productivity}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@87573fd9, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@60667d02, unit=null, value=Metal top-hat design facilitates easy loading and reduces the risk of through-penetration when fastening thin materials}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@7ea4e86b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@89778a32, unit=null, value=X-S 16 fastener hardness for higher application limits on steel}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8ef9d488, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@437fefe5, unit=null, value=Fastening thin metal sheet to steel}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9a548124, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@19af854b, unit=null, value=Fastening drywall track or brick ties to steel}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}