X-GPN MX Plywood fasteners (collated)
New product UltimateItem #r4092
Premium collated nails for fastening plywood to steel framing using the GX 120 gas nailer
- Base materials: Steel
- Minimum thickness of base material (steel): 3/16 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@26a2703f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d6cd34ff, unit=null, value=With knurled shank, optimized for fastening plywood and OSB to cold-formed steel framing}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c74ef7aa, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e5a79f6, unit=null, value=Faster and more productive than traditional methods using screws}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@59e80233, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@749408f, unit=null, value=Unique knurling geometry for improved reliability and higher load performance}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6912d9f2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e10e35b2, unit=null, value=One fastener length covers the most common shear wall applications involving 14-20 gauge cold-formed steel framing}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4906b6c2, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4ffd9f92, unit=null, value=Fastening plywood sheets to metal frames}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}