PPH SD Self-drilling framing screws
New product StandardItem #r12680860
Pan-head interior metal framing screw for fastening stud to track
- Screw head type: Pan head
- Screw drive/recess type: PH #2
- Collated: No
Customers also searched for pan framing screws, self drilling framing screws, metal framing screws, interior framing screws or framing screws
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c8e25f86, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@6e8d6825, unit=null, value=Self-drilling Lightning Tip – upgraded to be Hilti’s fastest, most reliable interior framing screws}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f5d16f87, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@f088dc46, unit=null, value=Extra-robust – built specifically to resist head breakage and tip burn, saving you wasted screws}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@856ece4d, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@28cffc2, unit=null, value=Faster drilling speed – sharpened tips help the screws to efficiently pierce metal}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@aa4dd979, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a4e74098, unit=null, value=Better drywall finish – reduced head stand-off makes it easier to create a flush surface without rework}], id=CHA_ADVANTAGE_04, multiValue=false, name=Advantage 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9ecc3a49, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cde6ae4a, unit=null, value=Low contact pressure – for more comfortable, less tiring screwdriving}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c3cfd957, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@194c122a, unit=null, value=Fastening metal studs to drywall track (max. combined thickness 0.104 inch)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@3ad4ad1f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7b3aafe4, unit=null, value=Fastening wire lath to drywall track (max. combined thickness 0.104 inch)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}