PPCH SD Zi Self-drilling framing screws
New product
Standard
Item #r12681328
Pancake-head interior metal framing screw (zinc-plated) for fastening stud to track
- Screw head type: Pancake head
- Collated: No
- Length: 5/8 in
Share
Features & Applications
Features & Applications
Features
- Self-drilling Lightning Tip – upgraded to be Hilti’s fastest, most reliable interior framing screws
- Extra-robust – built specifically to resist head breakage and tip burn, saving you wasted screws
- Faster drilling speed – sharpened tips help the screws to efficiently pierce metal
- Better drywall finish – reduced head stand-off makes it easier to create a flush surface without rework
- Low contact pressure – for more comfortable, less tiring screwdriving
Applications
- Fastening metal studs to drywall track (max. combined thickness 0.104 inch)
- Fastening wire lath to drywall track (max. combined thickness 0.104 inch)