S-WW (1000 hr SST)
New product PremiumItem #r12698426
Single winged self-drilling screw with superior corrosion resistance to fasten untreated wood to metal
- Screw head type: Wafer head
- Screw drive/recess type: Phillips head
- Collated: No
Share
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1d53516, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ae597788, unit=null, value=Corrosion resistance tested to 1000 hours of salt-spray testing as per ASTM B117}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a62dd58b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@74c64fb5, unit=null, value=Fast and robust drill tip}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@23869da4, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@7678c2be, unit=null, value=Wings prevent thread engagement in wood}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@4b7b0541, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@8504f973, unit=null, value=Fastening wood/untreated plywood to steel framing (up to 4 ga or 3 ga)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}