PFH WD M1 Decking screws
New product PremiumItem #r13022225
#3 pilot point screw for the SD-M 2 screw magazine - for fastening untreated wood or metal-backed drywall boards to metal
- Screw head type: Phillips flat head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SD-M 2 screw magazine
Share
Customers also searched for decking, wood screw or wood
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@be28e801, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@50002bec, unit=null, value=Easy to drive due to excellent drilling capability}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f67b643, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@44bf0dee, unit=null, value=Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@1d0a96b3, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@83d8bc82, unit=null, value=Collated screws for high-speed drywall installation with the SD-M 2 screw magazine}], id=CHA_ADVANTAGE_05, multiValue=false, name=Advantage 05}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2450885f, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@df280284, unit=null, value=Fastening untreated wood or metal-backed drywall boards to metal}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}