S-AD 1'-16 PPCH #2 SS316 Self-drilling facade screws
New product PremiumItem #r13652746
Self-drilling screw (A4 stainless steel) without washer for DBV (drained & back-ventilated) rainscreen façade installation (up to 0.16 inch)
- Screw drive/recess type: PH #2
- Base materials: Carbon steel, Aluminium
- Environmental Conditions: Dry indoor, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Share
Features
- Self-drilling screw for fast assembly in one step
- High corrosion resistance
- Fast assembly of composite aluminium facade panels
- Fast and robust drill tip
- For more reliable fastenings with defined load values
Applications
- Fastening aluminum façade systems
- Stainless steel (A4) for fastening in highly corrosive environments
- Thin metal-to-metal connections (up to 0.16 inch)
- Assembling composite aluminum façade panels
- Fastening clamps on aluminum profiles