S-MD HWH and HHWH #3 Self-drilling hex screws
New product PremiumItem #r13695808
Self-drilling hex head screw (zinc-plated) with superior corrosion resistance for fastening sheet metal to steel substructures in exterior applications.
- Screw head type: Hexagon head
- Screw drive/recess type: 5/16 Hexagon
- Collated: No
Share
Customers also searched for 1000 hr, salt spray test, ASTM B117 or sst
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b1d53516, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ae597788, unit=null, value=Corrosion resistance tested to 1000 hours of salt-spray testing as per ASTM B117}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@412dbab6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@5c2d726a, unit=null, value=Fast and robust drill point}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@f3e8ab7b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@cb425c47, unit=null, value=Choice between Hex Washer Head (HWH) and High Hex Washer Head (HHWH)}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@67cabc68, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a351ebac, unit=null, value=Fastening profile steel sheets to light- and medium-gauge steel framing (maximum combined thickness up to 0.177 or 0.209 inch)}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@2243432b, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@256b304b, unit=null, value=Steel framing, truss or joist fabrication}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@8b9f9556, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@4d9aa282, unit=null, value=HVAC duct fabrication and installation}], id=CHA_APPLICATION_03, multiValue=false, name=Application 03}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@b5f6ca75, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@95ef3645, unit=null, value=Fastening accessories to studs (electrical boxes, clips etc.)}], id=CHA_APPLICATION_04, multiValue=false, name=Application 04}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@c27b31d5, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@2c38a767, unit=null, value=Fastening accessories to studs (electrical boxes, clips, etc.)}], id=CHA_APPLICATION_05, multiValue=false, name=Application 05}