S-MD HWH #4, #5 Self-drilling metal screws
New product PremiumItem #r13696062
Self-drilling screw (zinc-plated carbon steel) with superior corrosion resistance without washer for thick metal-to-metal fastenings (up to 0.5 in)
- Screw head type: Hexagon head
- Screw drive/recess type: 5/16 Hexagon
- Collated: No
Share
Customers also searched for #12, 1000 hr or sst
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@31ef8526, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ae597788, unit=null, value=Corrosion resistance tested to 1000 hours of salt-spray testing as per ASTM B117}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@6f6183b6, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e3801f7a, unit=null, value=Fast and robust tip}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9483b572, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@a01a74f2, unit=null, value=Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@796cebbf, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@d9fa4647, unit=null, value=Thin to medium-thick metal-to-metal connections (up to 0.5 in)}], id=CHA_APPLICATION_02, multiValue=false, name=Application 02}