S-MD HWH and HHWH #2 Self-drilling hex screws
New productItem #r150
Self-drilling hex head screw (zinc-plated) for fastening sheet metal to steel substructures
- Screw head type: Hexagon head
- Collated: No
- Environmental Conditions: Dry indoor
Share
Customers also searched for hex head or driller
Features
- Fast and robust self-drilling screw point
- Galvanized zinc coating for indoor use
- Choice between Hex Washer Head (HWH) and High Hex Washer Head (HHWH)
Applications
- Fastening sheet metal to steel substructures – maximum combined thickness up to 0.118 inch
- Fabricating and installing HVAC ducts
- Fastening accessories to steel (electrical boxes, clips etc.)