S-MD PPH #3 Self-drilling pan screws
New productItem #r2006
Self-drilling pan head screw (zinc-plated) for fastening sheet metal to steel substructures
- Screw head type: Phillips pan head
- Screw drive/recess type: PH #2
- Collated: No
Share
Customers also searched for metal framing screws, framing screws, self drilling framing screws or #10 framers
Features
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@62de8b7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@74c64fb5, unit=null, value=Fast and robust drill tip}], id=CHA_ADVANTAGE_01, multiValue=false, name=Advantage 01}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@a8fa9422, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@66c5f0ac, unit=null, value=Galvanized zinc coating for indoor use}], id=CHA_ADVANTAGE_02, multiValue=false, name=Advantage 02}
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@e9e5f8fc, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@e083e694, unit=null, value=Screws driven in quickly due to optimized drill point geometry}], id=CHA_ADVANTAGE_03, multiValue=false, name=Advantage 03}
Applications
- HiltiFeatureData{super=com.hilti.holng.facades.product.data.HiltiFeatureData@9a5504e7, dimension=LANGUAGE, lovDimension=null, featureType=TEXT, featureValueList=[HiltiFeatureValueData{super=com.hilti.holng.facades.product.data.HiltiFeatureValueData@ae8a8bbb, unit=null, value=Fastening sheet metal on steel substructures – maximum combined thickness 0.175 inch}], id=CHA_APPLICATION_01, multiValue=false, name=Application 01}